Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.169 | |
| A dimension MM | 80.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.811 | |
| Backup hex size MM | 46.000 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20212-39-16TZ | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.810 | |
| End connection hex size MM | 45.974 | |
| End size 2 | -16 | -16 |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.964 | |
| Hose cut off factor MM | 24.500 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.787 | |
| Inside diameter MM | 20.000 | |
| Product height in | 1.860 | |
| Product height mm | 47.244 | |
| Product length in | 3.681 | |
| Product length mm | 93.497 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.614 | |
| Product width mm | 40.996 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M39X2 | M39x2 |
