Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 202124-5-5S |
| End size 1 | -5 |
| End Type 1 | Male 37 degree |
| End type 2 | Male inverted flare |
| Finish plating | Zinc |
| Hex size 1 IN | 0.563 |
| Hex size 1 MM | 14.300 |
| Hex size 5 IN | 0.551 |
| Hex size 5 MM | 14.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 202124 |
| Thread sealant | No |
| Thread size 1 | 1/2-20 UNF |
| Thread size 2 | 1/2-20 UNF |
| Tube outside diameter 1 IN | 0.313 |
| Tube outside diameter 1 MM | 7.9 |
| Tube outside diameter 2 IN | 0.312 |
| Tube outside diameter 2 MM | 7.9 |
| Working pressure bar | 276 |
| Working pressure PSI | 4000.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146185372 |
