Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 0.30 |
| Angle shape | Straight |
| Application | Air conditioning |
| Body size | 3/4 |
| Brand | Danfoss |
| Catalog Item | 202220-10-12S |
| Connection style | Manual connect |
| Finish plating | Dura-kote |
| Finish plating | Zinc |
| Flow rate GPM | 35.00 |
| Fluid loss cc | 0.10000 |
| Hex size 5 IN | 1.378 |
| Hex size 5 MM | 35.0 |
| Item type | Adapter |
| Latch type | Screw to connect |
| Product material | Carbon steel |
| Product serial name | 202220 |
| Sub brand | Hansen |
| Thread sealant | No |
| Valve type | 2 way |
| Working temperature max C | 121 |
| Working temperature max F | 250 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146098023 |
