Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.161 | |
| A dimension MM | 80.289 | |
| Angle shape | 30 DEGREE | 30 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20231-18-06XZ | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.543 | |
| Drop dimension MM | 13.79 | |
| End size 1 | -18 | -18 |
| End Type 1 | FEMALE GB 9065 FLAT SEAL | Female GB 9065 flat seal |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.980 | |
| Hose cut off factor MM | 50.292 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.276 | |
| Inside diameter MM | 7.010 | |
| Product height in | 0.540 | |
| Product height mm | 13.716 | |
| Product length in | 3.160 | |
| Product length mm | 80.264 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
