Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.843 | |
| A dimension MM | 148.400 | |
| Angle shape | 30 DEGREE | 30 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20232-39-16TXZ | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Drop dimension IN | 0.701 | |
| Drop dimension MM | 17.81 | |
| End size 1 | -39 | -39 |
| End Type 1 | FEMALE GB 9065 FLAT SEAL | Female GB 9065 flat seal |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 3.638 | |
| Hose cut off factor MM | 92.400 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.787 | |
| Inside diameter MM | 19.990 | |
| Product height in | 0.701 | |
| Product height mm | 17.805 | |
| Product length in | 5.843 | |
| Product length mm | 148.400 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.437 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |