Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.559 | |
| A dimension MM | 90.400 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Backup hex size IN | 1.063 | |
| Backup hex size MM | 27.000 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20241-22-08Z | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.944 | |
| Drop dimension MM | 24.0 | |
| End connection hex size IN | 1.060 | |
| End connection hex size MM | 26.924 | |
| End size 2 | -8 | -8 |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.318 | |
| Hose cut off factor MM | 58.900 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.393 | |
| Inside diameter MM | 10.000 | |
| Product height in | 2.814 | |
| Product height mm | 71.476 | |
| Product length in | 3.950 | |
| Product length mm | 100.330 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.062 | |
| Product width mm | 26.975 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M22X1.5 | M22x1.5 |
