Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20242Y-39-16TZ | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.169 | |
| Drop dimension MM | 29.7 | |
| End connection hex size IN | 1.813 | |
| End connection hex size MM | 46.000 | |
| End Type 1 | FEMALE GB 9065 FLAT SEAL | Female GB 9065 flat seal |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 3.303 | |
| Hose cut off factor MM | 83.896 | |
| Hose size | -16 | -16 |
| Product height in | 1.169 | |
| Product height mm | 29.693 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | WINNER 1-PIECE | Winner 1-Piece |
| Thread size 1 | M39X2 | M39x2 |
