Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.705 | |
| A dimension MM | 195.700 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20243-45-20WZ | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1.552 | |
| Drop dimension MM | 39.4 | |
| End size 1 | -45 | -45 |
| End type 1 | FEMALE BSP FLAT SEAL | Female BSP flat seal |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 4.508 | |
| Hose cut off factor MM | 114.500 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.945 | |
| Inside diameter MM | 24.003 | |
| Product height in | 1.552 | |
| Product height mm | 39.421 | |
| Product length in | 7.705 | |
| Product length mm | 195.700 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.126 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |