SPRING
20248-01
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
20248-01
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 51,377 N | |
| Material | MUSIC WIRE | MUSIC WIRE |
| Number of active Coils | 13,50 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 4,2672 mm | |
| Spring, Length Test | 18,2118 mm | |
| Spring, Length unloaded | 28,0416 mm | |
| Spring, Outside Diameter | 6,2992 mm | |
| Spring, Rate | 5,254 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 1,0160 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |