Danfoss
202702-3-4S
SAE ORING X JIC 202702
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Angle (shape) | Straight |
Application | Marine/Military, Chemical Processing, Pulp and Paper Industries, Food and Beverage Processing, Off-Shore Drilling |
Brand | Danfoss |
Certification(s) | SAE 070120ASMEASASAE |
End type 1 | SAE ORB |
End type 2 | SAE 37 |
Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
Finish/plating | Zinc |
Hex Size 1 | .56 in |
Item type | SAE/SAE |
Product Height | .56 in |
Product Length/Depth | 1.16 in |
Product Type | Straight Adapters |
Product Volume | .364 in³ |
Product Width | .56 in |
Product material | Carbon Steel |
Sub-brand | None |
Thread sealant | No |
Trade Name | 202702 Series |
Working temperature - max | 250 °F |
Working temperature - min | -40 °F |