Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.141 | |
| A dimension MM | 181.400 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 2.362 | |
| Backup hex size MM | 59.995 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20292N-52-24TZ | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3.622 | |
| Drop dimension MM | 92.0 | |
| End connection hex size IN | 2.360 | |
| End connection hex size MM | 59.944 | |
| End size 2 | -24 | -24 |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 4.425 | |
| Hose cut off factor MM | 112.400 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.259 | |
| Inside diameter MM | 32.000 | |
| Product height in | 5.170 | |
| Product height mm | 131.318 | |
| Product length in | 8.320 | |
| Product length mm | 211.328 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.360 | |
| Product width mm | 59.944 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M52X2 | M52x2 |
