Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 8.445 | |
| A dimension MM | 214.500 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20293N-52-24WXZ | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3.917 | |
| Drop dimension MM | 99.49 | |
| End size 1 | -52 | -52 |
| End Type 1 | FEMALE GB 9065 FLAT SEAL | Female GB 9065 flat seal |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 4.890 | |
| Hose cut off factor MM | 124.206 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.909 | |
| Inside diameter MM | 48.489 | |
| Product height in | 3.917 | |
| Product height mm | 99.492 | |
| Product length in | 8.445 | |
| Product length mm | 214.500 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.909 | |
| Product width mm | 48.489 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |