Danfoss
204-1048-007
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
204-1048-007
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Used in Steering Control Unit | |
| Brand | Danfoss | |
| Design code | 7 | |
| Feature | Wheels, columns and valves to complete your steering systemResistant to wear, dirt and moistureMultiple configuration and customization options | |
| Horn brush wire terminal end | Female wire end 3.96 [.156] diameter | |
| Horn wire feature | Two horn wire | |
| Horn wire length | 114.3 [4.50] black wire oriented at 0 degrees | |
| Horn wire location | At 25.7 [1.01] and 42.4 [1.67] staggered 90 degrees | |
| Jacket length | 3.26 in | |
| Jacket/Base Type | Steel jacket 38.1 [1.50] dia with tabbed flange | |
| Lower shaft end | Splined shaft 6.4 [.25] exposed | |
| Model Code | ACKSJ1AJ0332F045T0200G | |
| Package contents | Steering column | |
| Product Height | 3.27 in | |
| Product Length/Depth | 4.54 in | |
| Product material | Steel | |
| Product Type | Steering Accessories | |
| Product Volume | 48.546 in³ | |
| Product Width | 3.27 in | |
| Special feature | None | |
| Sub-brand | None | |
| Trade Name | ACK Series |