Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
204-3003-007
STEERING COLUMN ASSEMBLY
204-3003-007
Where to buy
Export PDF
Tools
Add to comparison
204-3003-007
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
3.040
Product height mm
77.216
Product length in
7.100
Product length mm
180.340
Product width in
3.040
Product width mm
77.216