Danfoss
204-3018-007
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
204-3018-007
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Used in Steering Control Unit | |
| Brand | Danfoss | |
| Design code | 7 | |
| Feature | Wheels, columns and valves to complete your steering systemResistant to wear, dirt and moistureMultiple configuration and customization options | |
| Horn brush wire terminal end | None | |
| Horn wire feature | None | |
| Horn wire length | None | |
| Horn wire location | None | |
| Jacket length | 10 in | |
| Jacket/Base Type | Steel jacket mini 38.1 [1.50] dia with standard bearing | |
| Lower shaft end | Splined shaft 6.4 [.25] exposed | |
| Model Code | ACKMN1MJ1000000000000G | |
| Package contents | Steering column | |
| Product Height | 3.04 in | |
| Product Length/Depth | 11.28 in | |
| Product material | Steel | |
| Product Type | Steering Accessories | |
| Product Volume | 104.245 in³ | |
| Product Width | 3.04 in | |
| Shaft end wire terminal | None | |
| Special feature | None | |
| Sub-brand | None | |
| Trade Name | ACK Series |