Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.469 | |
| A dimension MM | 113.500 | |
| Angle shape | 180 DEGREE | 180 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20401-2208V180TXY2 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Drop dimension IN | 2.363 | |
| Drop dimension MM | 60.02 | |
| End size 1 | -22 | -22 |
| End type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Hose cut off factor IN | 3.229 | |
| Hose cut off factor MM | 82.017 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.394 | |
| Inside diameter MM | 10.008 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |