Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.933 | |
| A dimension MM | 74.500 | |
| Angle shape | 180 DEGREE | 180 Degree |
| Backup hex size IN | 1.260 | |
| Backup hex size MM | 32.004 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20401-26-10L35TZ | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3.000 | |
| Drop dimension MM | 80.0 | |
| End connection hex size IN | 1.260 | |
| End size 2 | -6 | -6 |
| End Type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.377 | |
| Hose cut off factor MM | 35.000 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.472 | |
| Inside diameter MM | 12.000 | |
| Product height in | 4.500 | |
| Product height mm | 114.300 | |
| Product length in | 4.420 | |
| Product length mm | 112.268 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.260 | |
| Product width mm | 32.004 |
