Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.720 | |
| A dimension MM | 43.700 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.944 | |
| Backup hex size MM | 23.978 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20410-18-06TZ | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.944 | |
| End size 2 | -6 | -6 |
| End Type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.814 | |
| Hose cut off factor MM | 20.700 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.275 | |
| Inside diameter MM | 7.000 | |
| Product height in | 1.080 | |
| Product height mm | 27.432 | |
| Product length in | 1.760 | |
| Product length mm | 44.704 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.944 | |
| Product width mm | 23.978 |
