Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.811 | |
| A dimension MM | 46.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.063 | |
| End connection hex size MM | 27.000 | |
| End type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hex size 1 IN | 1.063 | |
| Hex size 1 MM | 27.000 | |
| Hose cut off factor IN | 0.775 | |
| Hose cut off factor MM | 19.700 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.389 | |
| Inside diameter MM | 9.900 | |
| Product height in | 1.227 | |
| Product height mm | 31.166 | |
| Product length in | 1.810 | |
| Product length mm | 45.974 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.063 | |
| Product width mm | 27.000 |
