Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.600 | |
| A dimension MM | 91.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.968 | |
| End connection hex size MM | 50.000 | |
| End type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Hex size 1 IN | 1.968 | |
| Hex size 1 MM | 50.000 | |
| Hose cut off factor IN | 1.470 | |
| Hose cut off factor MM | 37.500 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.060 | |
| Inside diameter MM | 27.000 | |
| Product height in | 2.260 | |
| Product height mm | 57.404 | |
| Product length in | 4.190 | |
| Product length mm | 106.426 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 1.960 | |
| Product width mm | 49.784 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M45X2 | M45x2 |
| Tube OD 1 MM | 35.000 |
