Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.130 | |
| A dimension MM | 54.300 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 2041TC-18-06NVSRT | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.866 | |
| End connection hex size MM | 22.000 | |
| End Type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Hose cut off factor IN | 1.140 | |
| Hose cut off factor MM | 29.000 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.260 | |
| Inside diameter MM | 6.700 | |
| Product height in | 0.866 | |
| Product height mm | 22.000 | |
| Product length in | 2.196 | |
| Product length mm | 55.800 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 0.866 | |
| Product width mm | 22.000 |
