Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.400 | |
| A dimension MM | 61.200 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 2041TC-26-10NSVT | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End Type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Hose cut off factor IN | 1.170 | |
| Hose cut off factor MM | 29.800 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.500 | |
| Inside diameter MM | 12.800 | |
| Product height in | 1.440 | |
| Product height mm | 36.576 | |
| Product length in | 2.560 | |
| Product length mm | 65.024 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 1.260 | |
| Product width mm | 32.004 |
