Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension MM | 58.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 2041TC-36-16NSVW | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.200 | |
| Drop dimension MM | 30.5 | |
| Hose cut off factor IN | 1.180 | |
| Hose cut off factor MM | 30.000 | |
| Inside diameter IN | 0.160 | |
| Inside diameter MM | 4.000 | |
| Product height in | 1.614 | |
| Product height mm | 41.000 | |
| Product length in | 2.566 | |
| Product length mm | 65.200 | |
| Product width in | 1.614 | |
| Product width mm | 41.000 |
