Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension MM | 60.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 2041TC-36-16NVSRW | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.299 | |
| Drop dimension MM | 33.0 | |
| End connection hex size IN | 1.610 | |
| End connection hex size MM | 40.894 | |
| End size 1 | -25 | -25 |
| Hose cut off factor IN | 1.259 | |
| Hose cut off factor MM | 32.000 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.216 | |
| Inside diameter MM | 5.500 | |
| Product height in | 1.860 | |
| Product height mm | 47.244 | |
| Product length in | 2.570 | |
| Product length mm | 65.278 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 1.610 | |
| Product width mm | 40.894 |