Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.600 | |
| A dimension MM | 66.100 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20441-16-04TZ | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.630 | |
| Drop dimension MM | 16.0 | |
| End connection hex size IN | 0.748 | |
| End connection hex size MM | 19.000 | |
| End connection torque | 33-40 LB-FT(45-55 NM) | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -8 | -8 |
| End Type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.500 | |
| Hose cut off factor MM | 38.100 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.240 | |
| Inside diameter MM | 6.000 | |
| Product height in | 3.330 | |
| Product height mm | 84.582 | |
| Product length in | 5.015 | |
| Product length mm | 127.381 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.750 | |
| Product width mm | 19.050 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M16X1.5 | M16x1.5 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
