Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.130 | |
| A dimension MM | 79.502 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20441-22-08SRTX | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 0.787 | |
| Drop dimension MM | 19.99 | |
| End connection hex size IN | 1.063 | |
| End connection hex size MM | 27.000 | |
| End size 1 | -22 | -22 |
| End Type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.921 | |
| Hose cut off factor MM | 48.793 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.394 | |
| Inside diameter MM | 10.008 | |
| Product height in | 0.787 | |
| Product height mm | 19.990 | |
| Product length in | 3.130 | |
| Product length mm | 79.502 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 0.787 | |
| Product width mm | 19.990 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M22X1.5 | M22x1.5 |
