Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.268 | |
| A dimension MM | 83.000 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20441-22-10WXZ | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 0.874 | |
| Drop dimension MM | 22.20 | |
| End size 1 | -22 | -22 |
| End Type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.929 | |
| Hose cut off factor MM | 48.997 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.472 | |
| Inside diameter MM | 11.989 | |
| Product height in | 0.874 | |
| Product height mm | 22.200 | |
| Product length in | 3.268 | |
| Product length mm | 83.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.866 | |
| Product width mm | 21.996 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
