Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.898 | |
| A dimension MM | 99.000 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20441-26-10SRT | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 0.925 | |
| Drop dimension MM | 23.50 | |
| End connection hex size IN | 1.250 | |
| End connection hex size MM | 32.000 | |
| End size 1 | -26 | -26 |
| End Type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor MM | 64.999 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.472 | |
| Inside diameter MM | 11.989 | |
| Product height in | 0.925 | |
| Product height mm | 23.495 | |
| Product length in | 3.898 | |
| Product length mm | 99.009 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 0.945 | |
| Product width mm | 24.003 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M26X1.5 | M26x1.5 |
