Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.933 | |
| A dimension MM | 99.900 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20441-26-12WXZ | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 0.968 | |
| Drop dimension MM | 24.59 | |
| End connection hex size IN | 1.250 | |
| End connection hex size MM | 32.000 | |
| End size 1 | -26 | -26 |
| End Type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.417 | |
| Hose cut off factor MM | 61.392 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 14.986 | |
| Product height in | 0.968 | |
| Product height mm | 24.587 | |
| Product length in | 3.933 | |
| Product length mm | 99.898 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.984 | |
| Product width mm | 24.994 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M26X1.5 | M26x1.5 |
