Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.560 | |
| A dimension MM | 90.400 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20441-30-10TZ | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.950 | |
| Drop dimension MM | 24.10 | |
| End type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.220 | |
| Hose cut off factor MM | 56.400 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.670 | |
| Inside diameter MM | 17.000 | |
| Product height in | 2.170 | |
| Product height mm | 55.118 | |
| Product length in | 4.280 | |
| Product length mm | 108.712 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.420 | |
| Product width mm | 36.068 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M30X2 | M30x2 |
| Tube OD 1 IN | 0.866 | |
| Tube OD 1 MM | 22.000 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
