Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.937 | |
| A dimension MM | 100.000 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20441-36-12TZ | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.010 | |
| Drop dimension MM | 25.60 | |
| End type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.421 | |
| Hose cut off factor MM | 61.500 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 15.000 | |
| Product height in | 2.120 | |
| Product height mm | 53.848 | |
| Product length in | 4.580 | |
| Product length mm | 116.332 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.600 | |
| Product width mm | 40.640 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M36X2 | M36x2 |
| Tube OD 1 IN | 0.866 | |
| Tube OD 1 MM | 22.000 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
