Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.153 | |
| A dimension MM | 181.700 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20441-45-24SVWX | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1.693 | |
| Drop dimension MM | 43.00 | |
| End size 1 | -45 | -45 |
| End Type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 4.476 | |
| Hose cut off factor MM | 113.690 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.260 | |
| Inside diameter MM | 32.004 | |
| Product height in | 1.693 | |
| Product height mm | 43.002 | |
| Product length in | 7.154 | |
| Product length mm | 181.700 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 1.772 | |
| Product width mm | 45.009 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
