Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.153 | |
| A dimension MM | 181.700 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.692 | |
| Drop dimension MM | 43.00 | |
| End connection hex size IN | 1.969 | |
| End connection hex size MM | 50.000 | |
| End type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 4.476 | |
| Hose cut off factor MM | 113.700 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.102 | |
| Inside diameter MM | 28.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M45X2 | M45x2 |
| Tube OD 1 IN | 1.377 | |
| Tube OD 1 MM | 35.000 |
