Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.220 | |
| A dimension MM | 157.988 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20441-52-20TXZ | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.750 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1.567 | |
| Drop dimension MM | 39.80 | |
| End connection hex size IN | 2.375 | |
| End connection hex size MM | 60.000 | |
| End size 1 | -52 | -52 |
| End Type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 4.106 | |
| Hose cut off factor MM | 104.292 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.063 | |
| Inside diameter MM | 27.000 | |
| Product height in | 1.567 | |
| Product height mm | 39.802 | |
| Product length in | 6.220 | |
| Product length mm | 157.988 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.929 | |
| Product width mm | 48.997 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M52X2 | M52x2 |
