Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.185 | |
| A dimension MM | 182.500 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20441-52-24LTSVT | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.720 | |
| Drop dimension MM | 43.70 | |
| End Type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 4.507 | |
| Hose cut off factor MM | 114.500 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.259 | |
| Inside diameter MM | 32.000 | |
| Product height in | 4.400 | |
| Product height mm | 111.760 | |
| Product length in | 8.370 | |
| Product length mm | 212.598 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.360 | |
| Product width mm | 59.944 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M52X2 | M52x2 |
| Tube OD 1 IN | 1.653 | |
| Tube OD 1 MM | 42.000 |
