Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.555 | |
| A dimension MM | 64.900 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20441S-16-05WLTZ | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.000 | |
| Drop dimension MM | 17.0 | |
| End connection hex size IN | 0.748 | |
| End connection hex size MM | 18.999 | |
| End connection torque | 37-44 LB-FT(50-60 NM) | 37-44 lb-ft(50-60 Nm) |
| End Type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.614 | |
| Hose cut off factor MM | 41.000 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.208 | |
| Inside diameter MM | 5.300 | |
| Product height in | 1.340 | |
| Product height mm | 34.036 | |
| Product length in | 3.070 | |
| Product length mm | 77.978 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.550 | |
| Product width mm | 13.970 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M16X1.5 | M16x1.5 |
| Tube OD 1 IN | 0.393 | |
| Tube OD 1 MM | 10.000 |
