Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 2045-1-4-8S | |
| End size 1 | -4 | -4 |
| End size 2 | -4 | -4 |
| End type 1 | FEMALE PIPE SWIVEL (NPSM) | Female pipe swivel (NPSM) |
| End type 2 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | ZINC | Zinc |
| Hex size 1 IN | 1.000 | |
| Hex size 1 MM | 25.4 | |
| Hex size 5 IN | 0.984 | |
| Hex size 5 MM | 25.0 | |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 2045 | 2045 |
| Thread sealant | NO | No |
| Tube outside diameter 1 IN | 0.532 | |
| Tube outside diameter 1 MM | 13.5 | |
| Tube outside diameter 2 IN | 0.220 | |
| Tube outside diameter 2 MM | 5.6 | |
| Working temp max C | 121 | |
| Working temp max F | 250 | |
| Working temp min C | -40 | |
| Working temp min F | -40 |
