SPRING
20475-03
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Force at Test Length | 110,316 N |
Material | MUSIC WIRE |
Number of active Coils | 9,50 PC |
Remarks | WIND |
Spring, Inside Diameter | 7,7470 mm |
Spring, Length Test | 39,8780 mm |
Spring, Length unloaded | 44,5516 mm |
Spring, Outside Diameter | 12,0650 mm |
Spring, Rate | 23,344 N/mm |
Spring, Type | HELICAL CO |
Standard Class Level | N/A |
Wire, Diameter | 2,1590 mm |
Wire, Form | ROUND |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |