Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.055 | |
| A dimension MM | 52.197 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20490-16-06FASVX | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1.299 | |
| Drop dimension MM | 32.99 | |
| End size 1 | -16 | -16 |
| End Type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.189 | |
| Hose cut off factor MM | 30.201 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.275 | |
| Inside diameter MM | 6.985 | |
| Product height in | 1.299 | |
| Product height mm | 32.995 | |
| Product length in | 2.055 | |
| Product length mm | 52.197 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 0.551 | |
| Product width mm | 14.000 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
