Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension MM | 85.200 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 1.063 | |
| Backup hex size MM | 27.000 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20490-22-08FATZ | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.027 | |
| Drop dimension MM | 51.50 | |
| End connection hex size IN | 1.060 | |
| End connection hex size MM | 26.924 | |
| Hose cut off factor IN | 2.015 | |
| Hose cut off factor MM | 51.200 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.472 | |
| Inside diameter MM | 12.000 | |
| Product material | CARBON STEEL | Carbon steel |
