Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.629 | |
| A dimension MM | 92.200 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 1.259 | |
| Backup hex size MM | 31.979 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20491-26-10SRT | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.027 | |
| Drop dimension MM | 51.50 | |
| End connection hex size IN | 1.259 | |
| End connection hex size MM | 31.979 | |
| End connection torque | 81-96 LB-FT(110-130 NM) | 81-96 lb-ft(110-130 Nm) |
| End Type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Hose cut off factor IN | 2.291 | |
| Hose cut off factor MM | 58.200 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.472 | |
| Inside diameter MM | 12.000 | |
| Product height in | 3.153 | |
| Product height mm | 80.086 | |
| Product length in | 3.984 | |
| Product length mm | 101.194 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 1.259 | |
| Product width mm | 31.978 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M26X1.5 | M26x1.5 |
| Tube OD 1 IN | 0.708 | |
| Tube OD 1 MM | 18.000 |
