Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.890 | |
| A dimension MM | 48.006 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20491S-12-02SAJRWZ | |
| Compatible hose ID IN | 0.120 | |
| Compatible hose ID MM | 3.200 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1.102 | |
| Drop dimension MM | 28.0 | |
| End size 1 | -12 | -12 |
| End type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | NONE | None |
| Hose cut off factor IN | 1.043 | |
| Hose cut off factor MM | 26.492 | |
| Hose size | -2 | -2 |
| Inside diameter IN | 9.800 | |
| Inside diameter MM | 2.489 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |