
Winner by Danfoss
2049TE-26-08T-SR
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
2049TE-26-08T-SR
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Application | Fittings are used in the high pressure, high reliability hydraulics system of mobile, mining equipment, shipyard, primary metal, wind power and various industrial markets. | |
| Brand | Winner by Danfoss | |
| Compatible hose ID | .5 in | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End gender 2 | Male | |
| End Size 2 | 1/2 IN | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Hex Size 2 | 1.259 in | |
| Hose dash size | -8 | |
| Item type | Fitting Assembly | |
| Product Length/Depth | .629 in | |
| Product material | 304 Stainless Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Weight | .9152 lb | |
| Product Width | 1.259 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | M26X1.5 | |
| Trade Name | 2-Piece |