Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.220 | |
| A dimension MM | 56.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.063 | |
| Backup hex size MM | 27.000 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20511-20-06SRT | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.950 | |
| End connection hex size MM | 24.130 | |
| End size 1 | -20 | -20 |
| End size 2 | -6 | -6 |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Hose cut off factor IN | 1.040 | |
| Hose cut off factor MM | 26.500 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.270 | |
| Inside diameter MM | 7.000 | |
| Product height in | 1.080 | |
| Product height mm | 27.432 | |
| Product length in | 2.240 | |
| Product length mm | 60.960 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 0.940 | |
| Product width mm | 23.876 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M20X1.5 | M20x1.5 |
| Tube OD 1 IN | 0.500 | |
| Tube OD 1 MM | 12.000 |
