Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.480 | |
| A dimension MM | 63.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20511-22-08SRT | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.063 | |
| End connection hex size MM | 27.000 | |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Hose cut off factor IN | 1.240 | |
| Hose cut off factor MM | 31.500 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.390 | |
| Inside diameter MM | 10.000 | |
| Product height in | 1.063 | |
| Product height mm | 27.000 | |
| Product length in | 2.421 | |
| Product length mm | 61.500 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 1.063 | |
| Product width mm | 27.000 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
