Winner by Danfoss
20511-24-08SUT
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
20511-24-08SUT
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Fittings are used in the high pressure, high reliability hydraulics system of mobile, mining equipment, shipyard, primary metal, wind power and various industrial markets. | |
| Brand | Winner by Danfoss | |
| Compatible hose ID | .5 in | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Hex Size 1 | 1.18 in | |
| Hex Size 2 | 1.181 in | |
| Hose cut-off factor | 1.08 in | |
| Hose dash size | -8 | |
| Inside diameter | .39 in | |
| Item type | Nipple Assembly | |
| Product Height | 1.36 in | |
| Product Length/Depth | 2.44 in | |
| Product material | 316 Stainless Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 3.916 in³ | |
| Product Weight | .23 lb | |
| Product Width | 1.18 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | M24X1.5 | |
| Trade Name | 2-Piece |