Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension MM | 66.400 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Backup hex size IN | 2.952 | |
| Backup hex size MM | 74.981 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20511-64-32TZ | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.640 | |
| Drop dimension MM | 16.3 | |
| End connection hex size IN | 2.952 | |
| End size 2 | -32 | -32 |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Hose cut off factor IN | 1.510 | |
| Hose cut off factor MM | 38.400 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 0.160 | |
| Inside diameter MM | 4.000 | |
| Product height in | 3.408 | |
| Product height mm | 86.563 | |
| Product length in | 8.051 | |
| Product length mm | 204.495 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.952 | |
| Product width mm | 74.980 |
