Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.360 | |
| A dimension MM | 85.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.968 | |
| Backup hex size MM | 49.987 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20511Y-42-20WZ | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.970 | |
| End connection hex size MM | 50.038 | |
| End Type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.240 | |
| Hose cut off factor MM | 31.500 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.060 | |
| Inside diameter MM | 27.000 | |
| Product height in | 2.413 | |
| Product height mm | 61.290 | |
| Product length in | 3.519 | |
| Product length mm | 89.382 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.413 | |
| Product width mm | 61.290 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
