Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.224 | |
| A dimension MM | 56.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.062 | |
| Backup hex size MM | 26.975 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20511YT-20-06TZ | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.944 | |
| End connection hex size MM | 24.000 | |
| End size 1 | -20 | -20 |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.043 | |
| Hose cut off factor MM | 26.500 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.275 | |
| Inside diameter MM | 7.000 | |
| Product height in | 1.074 | |
| Product height mm | 27.279 | |
| Product length in | 2.401 | |
| Product length mm | 60.985 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.074 | |
| Product width mm | 27.279 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M20X1.5 | M20x1.5 |
