Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 9,933 N |
| Material | MUSIC WIRE |
| Number of active Coils | 3,30 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 10,7696 mm |
| Spring, Length Test | 21,0820 mm |
| Spring, Length unloaded | 23,6474 mm |
| Spring, Outside Diameter | 13,2080 mm |
| Spring, Rate | 3,853 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,2192 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |